代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
635-P - Fixed castor
Bill of material
635 25 P
ORDERNO
Article-number
635 25 P
WDAB
Wheel-Ø A x width B
25x14 mm
LC
Load capacity
35 kg
H
Overall height H
29 mm
TP
Dimension of top plate
41x18 mm
HS
Hole spacing
31 mm
HD
Hole-Ø
4.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处